(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Used for blinds of unnecessary piping parts (external screws). The hexagonal shape makes even wrench work easy.
Part Number
Configured Part Number is shown.
NC-1002
Material | C3604 BD Brass (JIS) | Max. Operating Pressure(MPa) | 6.9 | Connection Type | Pitch (Terminal) |
---|---|---|---|---|---|
Connecting Shape | Hex caps | Connection Thread Type M1 | Rc | Surface Treatment | No |
Applicable Fluid | Water / Air / Oil | Divisions of Max. Operating Pressure | than 2.0Mpa | Operating Temperature Range(℃) | -50::150 |
Type | Fitting | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part NC-1002 in the Screw Fitting, Hexagonal Cap, NC series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy