(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An elbow-type dual-outlet ring joint for connecting copper pipes together.
Material | C3604BD, C3771BD | Surface Treatment | No | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Max. Operating Pressure | 3.45 - MPa | Operating Temperature Range | -50::150°C | Connection Type | Pipe⇔Pipe, same diameters, plug-in type |
Connection Shape | Elbow | Types | Fitting | Fitting type | Ring Fitting |
Applicable Pipe Type | Copper Pipe (Annealed Copper Pipe) | Tube Material | Copper | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Please check the type/dimensions/specifications of the part RL-2104 in the 90° Elbows - Compression Tube Fitting, Brass, RL Series series.
Part Number |
---|
RL-2105 |
RL-2106 |
RL-2202 |
RL-2206 |
RL-2208 |
RL-2303 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy