(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unions - Compression Tube Fitting, Brass, RS Series (RS-2104)

Unions - Compression Tube Fitting, Brass, RS Series RS-2104
  • Volume Discount

A ring joint for connecting copper pipes to each other. No dedicated tools required.

Part Number

Configured Part Number is shown.

RS-2104

Part Number
RS-2104
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Hex Size B1
(mm)
1 Piece(s)Available

8 Days or more

4Copper Pipe mm size-412

Loading...

  1. 1

Basic Information

Material C3604 BD Brass (JIS) Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Operating Temperature Range -50::150 °C Connection Type Pipe⇔Pipe, same diameters, plug-in type
Connection Shape Union Types Fitting Fitting type Ring Fitting
Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Please check the type/dimensions/specifications of the part RS-2104 in the Unions - Compression Tube Fitting, Brass, RS Series series.

Products like this...

Part Number
RS-2105
RS-2106
RS-2202
RS-2206
RS-2208
RS-2303
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Hex Size B1
(mm)
1 Piece(s)Available

8 Days or more

5Copper Pipe mm size-512
1 Piece(s)Available

11 Days or more

6Copper Pipe mm size-612
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/46.3514
1 Piece(s)Available

8 Days or more

6Copper Pipe mm size-614
1 Piece(s)Available

8 Days or more

8Copper Pipe mm size-814
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size3/89.5217

Additional Products in this Category

Tech Support