(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for Hydraulic Piping 3700 Series (for Low Temperature Environment) (Part Numbers)

Hose for Hydraulic Piping 3700 Series (for Low Temperature Environment)

3700 hydraulic pipe hoses are superior in flexibility and have stable performance even in low temperature atmospheres <-55°C>. JIS K 6375 Type 1 product, compliant with SAE 100R7.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3700-04-100L
3700-04-[1-99/1]L
3700-08-100L
3700-08-[1-99/1]L
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
I.D.
(φ)
Minimum Bending Radius
(mm)
Length
(m)
1 Piece(s)

14 Days or more

19.56.332100
1 Piece(s)

14 Days or more

19.56.3321 ~ 99
1 Piece(s)

25 Days or more

14.012.776100
1 Piece(s)

25 Days or more

14.012.7761 ~ 99

Loading...

  1. 1

Basic Information

Applicable Fluid Mineral General Hydraulic Oil Swage Fittings No Material Nylon Liner Core Tube + Synthetic Fiber Braid
Outer Sheath Cover Polyester Cover Operating Temperature Range(℃) -55::100 Color Black

Additional Products in this Category

Tech Support