(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Hose for Hydraulic Piping F3130 (Light Gray) Series

Hose for Hydraulic Piping F3130 (Light Gray) Series
  • Volume Discount

F3130 (light gray) hydraulic pipe hoses have a flexible structure, are not easily broken, and have excellent abrasion resistance. Canpaka (dedicated to the F3130 series).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
F3130-02-LGY
F3130-04-LGY
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Max. Operating Pressure
(MPa)
I.D.
(φ)
Minimum Bending Radius
(mm)
1 Piece(s)Available

10 Days or more

[Nylon] Nylon Core Tube + Synthetic Fiber Braid20.03.615
1 Piece(s)Available

14 Days or more

Polyester Liner Core Tube + Synthetic Fiber Braid19.56.340

Loading...

  1. 1

Basic Information

Applicable Fluid Mineral General Hydraulic Oil Swage Fittings No Outer Sheath Cover Polyurethane Cover
Operating Temperature Range(℃) -40::100 Color Light Gray Length(m) 100

Additional Products in this Category

Tech Support