(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Soft, Junron UH, 30 Series

Tubing - Polyurethane, Soft, Junron UH, 30 Series
  • Volume Discount

[Features]
· Excellent mechanical strengths (especially, pressure resistance and wear resistance).
· Product has superior low temperature and heat resistance properties.
· Temperature range of resin for continuous operation without load: -40°C ~ +80°C.
· Flexible and high impact resilience rate.
· No risk of poisonous substances being released.
· Minimum bending radius. Excellent workability.
Note: Use Junron UF when water resistance is required.

Part Number

Configured Part Number is shown.

Part Number
30-04-B-20
30-04-BK-100
30-04-C-20
30-04-G-20
30-04-R-20
30-04-Y-20
30-06-B-20
30-06-BK-20
30-06-BK-100
30-06-C-20
30-06-G-20
30-06-R-20
30-06-Y-20
30-08-B-20
30-08-BK-20
30-08-BK-100
30-08-C-20
30-08-G-20
30-08-R-20
30-08-Y-20
30-10-B-20
30-10-BK-20
30-10-BK-100
30-10-C-20
30-10-G-20
30-10-R-20
30-10-Y-20
30-12-B-20
30-12-BK-20
30-12-BK-100
30-12-C-20
30-12-G-20
30-12-R-20
30-12-Y-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] Tube O.D. (mm) D
(Ø)
I.D. [Distinction] Tube I.D.
(Ø)
Minimum Bending Radius
(mm)
Standard Strip Length
(m)
1 Piece(s)Available

12 Days or more

Blue~44~32.51020
1 Piece(s)Available

8 Days or more

Black~44~32.510100
1 Piece(s)Available

12 Days or more

Transparency~44~32.51020
1 Piece(s)Available

12 Days or more

Green~44~32.51020
1 Piece(s)Available

12 Days or more

Red~44~32.51020
1 Piece(s)Available

12 Days or more

Yellow~44~32.51020
1 Piece(s)Available

12 Days or more

Blue~66~441420
1 Piece(s)Available

8 Days or more

Black~66~441420
1 Piece(s)Available

12 Days or more

Black~66~4414100
1 Piece(s)Available

8 Days or more

Transparency~66~441420
1 Piece(s)Available

12 Days or more

Green~66~441420
1 Piece(s)Available

12 Days or more

Red~66~441420
1 Piece(s)Available

12 Days or more

Yellow~66~441420
1 Piece(s)Available

12 Days or more

Blue~88~551620
1 Piece(s)Available

12 Days or more

Black~88~551620
1 Piece(s)Available

12 Days or more

Black~88~5516100
1 Piece(s)Available

12 Days or more

Transparency~88~551620
1 Piece(s)Available

12 Days or more

Green~88~551620
1 Piece(s)Available

12 Days or more

Red~88~551620
1 Piece(s)Available

12 Days or more

Yellow~88~551620
1 Piece(s)Available

12 Days or more

Blue~1010~76.52220
1 Piece(s)Available

9 Days or more

Black~1010~76.52220
1 Piece(s)Available

12 Days or more

Black~1010~76.522100
1 Piece(s)Available

12 Days or more

Transparency~1010~76.52220
1 Piece(s)Available

12 Days or more

Green~1010~76.52220
1 Piece(s)Available

12 Days or more

Red~1010~76.52220
1 Piece(s)Available

12 Days or more

Yellow~1010~76.52220
5 Piece(s)Available

12 Days or more

Blue~1512~882820
1 Piece(s)Available

12 Days or more

Black~1512~882820
1 Piece(s)Available

10 Days or more

Black~1512~8828100
1 Piece(s)Available

12 Days or more

Transparency~1512~882820
1 Piece(s)Available

12 Days or more

Green~1512~882820
1 Piece(s)Available

12 Days or more

Red~1512~882820
1 Piece(s)Available

12 Days or more

Yellow~1512~882820

Loading...

  1. 1

Basic Information

Type Straight Material Urethane Applicable Fluid Air
Material, Urethane Polyurethane Operating Environment Standard / Heat resistant / Abrasion Resistance / Cold Resistance Operating Temperature Range (when using air)(℃) -20::60

Additional Products in this Category

Tech Support