(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemifit C1 Series, Panel Touch Connector EPC-C1 (Part Numbers)

Chemifit C1 Series, Panel Touch Connector EPC-C1
  • Volume Discount

[Features]
· A completely oil-free processed product — parts are washed and assembled in a cleanroom. No oil or grease is used even for the sealing material.
· The tube is connected by a PushOne® fitting: No jigs nor tools are required for connecting the tube.
· Non-metallic connecting parts. No metal-fluid contact. Therefore, there is no elution of metal ions.· Non-dust generating with superior anti-contamination properties.
· Special polypropylene resin is utilized in the materials.
· Excellent inner surface flatness. An injected molded product with a smooth inner surface. Double clean packaging: Each item is packed individually in a cleanroom and then packaged inside a zip-seal bag.
· The main body and thread section rotate. The orientation of the elbow, tee, etc., can be decided when connecting the tubes.
· This product is compliant with container packaging and device planning in accordance with the Ministry of Health, Labor and Welfare, Notification No. 201 (2006) and Notification No. 370 (1959).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EPC1/4-C1
EPC3/8-C1
EPC4-C1
EPC6-C1
EPC8-C1
EPC10-C1
EPC12-C1
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Tube O.D.
(inch)
1 Piece(s)Available

10 Days or more

6.351/4
1 Piece(s)Available

8 Days or more

9.5253/8
1 Piece(s)Available

8 Days or more

4-
1 Piece(s)Available

8 Days or more

6-
1 Piece(s)Available

8 Days or more

8-
1 Piece(s)Available

10 Days or more

10-
1 Piece(s)Available

8 Days or more

12-

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Special Polypropylene Resin Seal Material EPDM
Thread Portion Material Special Polypropylene Resin Application For general air pressure / Clean circumstance Applicable Fluid Water / Air / Chemicals、Solvent
Fitting Type Union with same diameter Union, Equal Dia. Panel Touch Connector Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~80
  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs .

Additional Products in this Category

Tech Support