(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Chemifit C1 Series - 90° Union Elbow - EUL-C1

Chemifit C1 Series - 90° Union Elbow - EUL-C1
  • Volume Discount

The EUL-C1 90° union elbow is thoroughly processed not to use oil. Parts are cleaned and assembled in clean rooms and no oil or grease is used, even on the sealing material.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EUL1/2-C1
EUL1/4-C1
EUL1/8-C1
EUL3/8-C1
EUL4-C1
EUL6-C1
EUL8-C1
EUL10-C1
EUL12-C1
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Tube O.D.
(inch)
1 Piece(s)Available

12 Days or more

12.71/2
1 Piece(s)Available

7 Days or more

6.351/4
1 Piece(s)Available

16 Days or more

3.1751/8
1 Piece(s)Available

7 Days or more

9.5253/8
1 Piece(s)Available

16 Days or more

4-
1 Piece(s)Available

7 Days or more

6-
1 Piece(s)Available

7 Days or more

8-
1 Piece(s)Available

7 Days or more

10-
1 Piece(s)Available

8 Days or more

12-

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Special Polypropylene Resin Seal Material EPDM
Thread Portion Material Special Polypropylene Resin Application For general air pressure / Clean circumstance Applicable Fluid Water / Air / Chemicals、Solvent
Fitting Type Union with same diameter Union, Equal Dia. 90° Union Elbow Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~80

Additional Products in this Category

Tech Support