(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemifit C1 Series, 90° Elbow EL-C1 (Part Numbers)

Chemifit C1 Series, 90° Elbow EL-C1
  • Volume Discount

90° Elbow EL-C1 is treated with a process that uses absolutely no oil. Parts are cleaned and assembled in clean rooms. No oil or grease is used even for the sealing material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EL1/2-R1/2-C1
EL1/2-R3/8-C1
EL1/4-R1/4-C1
EL1/4-R1/8-C1
EL3/8-R1/4-C1
EL3/8-R3/8-C1
EL4-R1/4-C1
EL4-R1/8-C1
EL6-N1/4-C1
EL6-N1/8-C1
EL6-R1/4-C1
EL6-R1/8-C1
EL8-R1/4-C1
EL8-R1/8-C1
EL10-R1/4-C1
EL10-R3/8-C1
EL12-R1/2-C1
EL12-R3/8-C1
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Tube O.D.
(inch)
T Screw Size (R)
1 Piece(s)Available

10 Days or more

12.71/21/2
1 Piece(s)Available

9 Days or more

12.71/23/8
1 Piece(s)Available

9 Days or more

6.351/41/4
1 Piece(s)Available

9 Days or more

6.351/41/8
1 Piece(s)Available

8 Days or more

9.5253/81/4
1 Piece(s)Available

11 Days or more

9.5253/83/8
1 Piece(s)Available

11 Days or more

4-1/4
1 Piece(s)Available

8 Days or more

4-1/8
1 Piece(s)Available

10 Days or more

6-NPT1/4
1 Piece(s)Available

9 Days or more

6-NPT1/8
1 Piece(s)Available

8 Days or more

6-1/4
1 Piece(s)Available

8 Days or more

6-1/8
1 Piece(s)Available

8 Days or more

8-1/4
1 Piece(s)Available

8 Days or more

8-1/8
1 Piece(s)Available

8 Days or more

10-1/4
1 Piece(s)Available

8 Days or more

10-3/8
1 Piece(s)Available

10 Days or more

12-1/2
1 Piece(s)Available

11 Days or more

12-3/8

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Special Polypropylene Resin Seal Material EPDM
Thread Portion Material Special Polypropylene Resin Application For general air pressure / Clean circumstance Applicable Fluid Water / Air / Chemicals、Solvent
Fitting Type Thread Connection Screw Mounting, Direction Elbow Elbows 90° Elbow
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~80

Additional Products in this Category

Tech Support