(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - 3-Lobe, Stepped Shoulder, with Phenolic Grip.

Knobs - 3-Lobe, Stepped Shoulder, with Phenolic Grip.
  • Volume Discount

•Main Body Type: Polygonal Shape
•Polygonal Shape Type: Triangular Shape
•Mounting Section Type: Threaded(Stepped)

Part Number

Configured Part Number is shown.

Part Number
NO-1-M5X10-S
NO-1-M5X12-3W
NO-1-M5X15-3W
NO-1-M5X15-S
NO-1-M5X20-3W
NO-1-M5X20-S
NO-1-M5X25-3W
NO-1-M5X30-3W
NO-2-M6X10-3W
NO-2-M6X12-3W
NO-2-M6X15-3W
NO-2-M6X15-S
NO-2-M6X20-3W
NO-2-M6X20-S
NO-2-M6X25-3W
NO-2-M6X25-S
NO-2-M6X30-3W
NO-2-M6X30-S
NO-2-M6X35-3W
NO-2-M6X40-3W
NO-2-M6X45-3W
NO-2-M6X50-3W
NO-2-M6X50-S
NO-3-M8X10-3W
NO-3-M8X12-3W
NO-3-M8X15-3W
NO-3-M8X15-S
NO-3-M8X20-3W
NO-3-M8X20-S
NO-3-M8X25-3W
NO-3-M8X25-S
NO-3-M8X30-3W
NO-3-M8X30-S
NO-3-M8X35-3W
NO-3-M8X35-S
NO-3-M8X40-3W
NO-3-M8X40-S
NO-3-M8X45-3W
NO-3-M8X50-3W
NO-3-M8X50-S
NO-4-M10X15-3W
NO-4-M10X20-3W
NO-4-M10X20-S
NO-4-M10X25-3W
NO-4-M10X25-S
NO-4-M10X30-3W
NO-4-M10X30-S
NO-4-M10X35-3W
NO-4-M10X40-3W
NO-4-M10X45-3W
NO-4-M10X50-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Material Mounting Section, Material Mounting Section, Surface Treatment Main Body, O.D. D
(φ)
Main Body, Height t
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo2515M510
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-2515M512
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-2515M515
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo2515M515
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-2515M520
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo2515M520
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-2515M525
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-2515M530
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3117M610
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3117M612
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3117M615
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo3117M615
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3117M620
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo3117M620
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3117M625
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo3117M625
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3117M630
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo3117M630
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3117M635
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3117M640
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3117M645
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3117M650
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo3117M650
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3920M810
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3920M812
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3920M815
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo3920M815
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3920M820
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo3920M820
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3920M825
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo3920M825
1 Piece(s)Available

8 Days or more

-[Steel] Iron[Steel] Iron-3920M830
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo3920M830
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3920M835
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo3920M835
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3920M840
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo3920M840
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3920M845
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-3920M850
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo3920M850
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-4923M1015
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-4923M1020
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo4923M1020
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-4923M1025
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo4923M1025
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-4923M1030
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo4923M1030
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-4923M1035
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-4923M1040
1 Piece(s)Available

8 Days or more

10[Steel] Iron[Steel] Iron-4923M1045
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelNo4923M1050
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Material Mounting Section, Material Mounting Section, Surface Treatment Main Body, O.D. D
(φ)
Main Body, Height t
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Polygonal Shape, Type Triangular Additional Function No
Mounting Section Type Male thread (stepped) Main Body, Surface Treatment No End Threaded No
Set Screw Flat Machining No Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support