(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disc Spring Nut, Large Collar【300-500 Pieces Per Package】

Disc Spring Nut, Large Collar
  • Volume Discount

•Shape: Flanged Nut
•Material: Iron
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package

Part Number

Configured Part Number is shown.

Part Number
SBT-M6-3W
SBT-M6-C
SBT-M6-U
SBT-M8-3W
SBT-M8-C
SBT-M8-U
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details) Pitch

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106Trivalent Chromate[Trivalent Chromate] Trivalent White1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6[Chromate Plating] Chromate[Chromate Plating] Chromate Plating1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6Bright Chromate PlatingBright Chromate Plating1

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

108Trivalent Chromate[Trivalent Chromate] Trivalent White1.25

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8[Chromate Plating] Chromate[Chromate Plating] Chromate Plating1.25

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8Bright Chromate PlatingBright Chromate Plating1.25

Loading...

  1. 1

Basic Information

Material Iron Thread ridge type Metric coarse Application / function General
Sales Unit Box/package

Additional Products in this Category

Tech Support