(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure Screw-in Fittings PT CA/Cap

Part Number

Configured Part Number is shown.

Part Number
PTCA-6A
PTCA-6A-SU4
PTCA-6A-SU6L
PTCA-8A
PTCA-8A-SU4
PTCA-8A-SU6
PTCA-8A-SU6L
PTCA-10A
PTCA-10A-SU4
PTCA-10A-SU6
PTCA-10A-SU6L
PTCA-15A
PTCA-15A-SU4
PTCA-15A-SU6
PTCA-15A-SU6L
PTCA-20A
PTCA-20A-SU4
PTCA-20A-SU6
PTCA-20A-SU6L
PTCA-25A
PTCA-25A-SU4
PTCA-25A-SU6
PTCA-25A-SU6L
PTCA-32A
PTCA-32A-SU4
PTCA-32A-SU6
PTCA-32A-SU6L
PTCA-40A
PTCA-40A-SU4
PTCA-40A-SU6
PTCA-40A-SU6L
PTCA-50A
PTCA-50A-SU4
PTCA-50A-SU6
PTCA-50A-SU6L
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1 Applicable Pipe O.D.
(mm)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (SS)1/8B(6A)10.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/8B(6A)10.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1/8B(6A)10.5
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (SS)1/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1/4B(8A)13.8
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (SS)3/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel3/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel3/8B(10A)17.3
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (SS)1/2B(15A)21.7
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1/2B(15A)21.7
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (SS)3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (SS)1B(25A)34.0
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1B(25A)34.0
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (SS)1 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (SS)1 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (SS)2B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel2B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel2B(50A)60.5

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 12 Connection Type Pitch (Terminal) Connecting Shape Cap
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid Water / Steam / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support