(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure Screw Fitting, PT 6SA/ Full Hexagonal Socket

High Pressure Screw Fitting, PT 6SA/ Full Hexagonal Socket
  • Volume Discount

A threaded PT 6SA/all hex socket fitting for high-pressures—manufactured by Fuji Special Inc., with an excellent track record for high-pressure fittings requiring high quality.
· Materials: stainless steel, carbon steel
· Working fluid: water, steam, oil

Part Number

Configured Part Number is shown.

Part Number
PT6SA-8A
PT6SA-8A-SU4
PT6SA-10A
PT6SA-10A-SU4
PT6SA-15A
PT6SA-15A-SU4
PT6SA-20A
PT6SA-20A-SU4
PT6SA-25A
PT6SA-25A-SU4
PT6SA-32A
PT6SA-40A
PT6SA-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C/SS)1/4B(8A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C/SS)3/8B(10A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C/SS)1/2B(15A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)3/4B(20A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)1B(25A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C/SS)2B(50A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 12 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Socket
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid Water / Steam / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support