(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Ace Ball Angle Model (Brass) BW Both Inner Screw Type

Ace Ball Angle Model (Brass) BW Both Inner Screw Type
  • Volume Discount

Change the handle's operational position depending on where you're using it.

Part Number

Configured Part Number is shown.

Part Number
BW-3011
BW-3022
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)
1 Piece(s)Available

11 Days or more

1/8B(6A)1/8B(6A)
1 Piece(s)Available

12 Days or more

1/4B(8A)1/4B(8A)

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Angle
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A Rc(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) G(PF) Bore diameter d(φ) 6 Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support