(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Valves - Compact, Brass, PT Threaded, PF Tapped

Ball Valves - Compact, Brass, PT Threaded, PF Tapped

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ball Valves - Compact, Brass, PT Threaded, PF Tapped
  • Ball Valves - Compact, Brass, PT Threaded, PF Tapped
  • Volume Discount
  • Lead Time Reduction

Compact Ball Valves enabling smooth Open/Close operations due to light torque.

  • inCAD Components
Compact Ball Valves - Brass, PT Threaded / PF Threaded:Related Image

Specifications

Part Number-Color
BBPC62
BBPF11F

-

B
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberHandle ColorT
R(PT)
F
G(PF)
L
TypeNo.
BBPT11FNot specified
(Orange)
B W
(Black) (White)
Y BL
(Yellow) (Blue)
1/81/843
12F1/81/4
21F1/41/8
22F1/41/4
32F3/81/4
33F3/83/853
43F1/23/8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BBPT11F
BBPT11F-B
BBPT11F-BL
BBPT11F-W
BBPT11F-Y
BBPT12F
BBPT12F-B
BBPT12F-BL
BBPT12F-W
BBPT12F-Y
BBPT21F
BBPT21F-B
BBPT21F-BL
BBPT21F-W
BBPT21F-Y
BBPT22F
BBPT22F-B
BBPT22F-BL
BBPT22F-W
BBPT22F-Y
BBPT32F
BBPT32F-B
BBPT32F-BL
BBPT32F-W
BBPT32F-Y
BBPT33F
BBPT33F-B
BBPT33F-BL
BBPT33F-W
BBPT33F-Y
BBPT43F
BBPT43F-B
BBPT43F-BL
BBPT43F-W
BBPT43F-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length
(mm)
Handle Color No.
1 Piece(s)Available

8 Days or more

1/81/843Not specified (Orange)11F
1 Piece(s)Available

8 Days or more

1/81/843B (Black)11F
1 Piece(s)Available

8 Days or more

1/81/843BL (Blue)11F
1 Piece(s)Available

8 Days or more

1/81/843W (White)11F
1 Piece(s)Available

8 Days or more

1/81/843Y (Yellow)11F
1 Piece(s)Available

8 Days or more

1/81/443Not specified (Orange)12F
1 Piece(s)Available

8 Days or more

1/81/443B (Black)12F
1 Piece(s)Available

8 Days or more

1/81/443BL (Blue)12F
1 Piece(s)Available

8 Days or more

1/81/443W (White)12F
1 Piece(s)Available

8 Days or more

1/81/443Y (Yellow)12F
1 Piece(s)Available

8 Days or more

1/41/843Not specified (Orange)21F
1 Piece(s)Available

8 Days or more

1/41/843B (Black)21F
1 Piece(s)Available

8 Days or more

1/41/843BL (Blue)21F
1 Piece(s)Available

8 Days or more

1/41/843W (White)21F
1 Piece(s)Available

8 Days or more

1/41/843Y (Yellow)21F
1 Piece(s)Available

Same day

Stock

1/41/443Not specified (Orange)22F
1 Piece(s)Available

8 Days or more

1/41/443B (Black)22F
1 Piece(s)Available

8 Days or more

1/41/443BL (Blue)22F
1 Piece(s)Available

8 Days or more

1/41/443W (White)22F
1 Piece(s)Available

8 Days or more

1/41/443Y (Yellow)22F
1 Piece(s)Available

8 Days or more

3/81/443Not specified (Orange)32F
1 Piece(s)Available

8 Days or more

3/81/443B (Black)32F
1 Piece(s)Available

8 Days or more

3/81/443BL (Blue)32F
1 Piece(s)Available

8 Days or more

3/81/443W (White)32F
1 Piece(s)Available

8 Days or more

3/81/443Y (Yellow)32F
1 Piece(s)Available

8 Days or more

3/83/853Not specified (Orange)33F
1 Piece(s)Available

8 Days or more

3/83/853B (Black)33F
1 Piece(s)Available

8 Days or more

3/83/853BL (Blue)33F
1 Piece(s)Available

8 Days or more

3/83/853W (White)33F
1 Piece(s)Available

8 Days or more

3/83/853Y (Yellow)33F
1 Piece(s)Available

8 Days or more

1/23/853Not specified (Orange)43F
1 Piece(s)Available

8 Days or more

1/23/853B (Black)43F
1 Piece(s)Available

8 Days or more

1/23/853BL (Blue)43F
1 Piece(s)Available

8 Days or more

1/23/853W (White)43F
1 Piece(s)Available

8 Days or more

1/23/853Y (Yellow)43F

Loading...

  1. 1

More Information

Compact Ball Valves - Brass, PT Threaded / PF Threaded:Related Image
 

Basic Information

Valve Type Compact Ball Valves Ball Valve Type Standard bore Applicable Fluid Water / Air / Oil
Main Body Shape Straight Type Body Material Brass Operation Method Manual
Supply Side, Connection Type R (PT) Operating Temperature Range(℃) -10::80 Handle Shape Lever Handle Type
Control Side, Connection Type G(PF) Height(mm) 30 Handle diameter(Ø) 40

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.