(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Brass Ball Valve RBS Series Three-way Valve (Part Numbers)

Brass Ball Valve RBS Series Three-way Valve
  • Volume Discount

The brass rod is heat-forged, making the main body strong and protecting it from leaks. Though this is two-sheet type, there is no variation in the seal function in the direction of the flow channel and this can be used from any port.

Part Number

Configured Part Number is shown.

Part Number
RBS-182-08RC
RBS-182-10RC
RBS-182-15RC
RBS-182-20RC
RBS-182-25RC
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal L
(mm)
(H)
(mm)
(L1)(L2)(L3)
(Ø)
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)543960
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)543960
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)644580
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)795480
1 Piece(s)Available

13 Days or more

1B(25A)1B(25A)905780

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Fluid Water / Air / Oil / Gas Main Body Shape 3-way
Flow Pattern L-Port Material of Body C37700 Brass Operation Method Manual
Supply Side, Connection Type Rc Operating Temperature(℃) -10::100 Operating Pressure Range(MPa) ::1.96
Body Lining No Handle Shape Lever Control Side, Connection Type Rc
Material and Color of Handle Stainless Steel (SUS430) (Vinyl Coating), Red

Additional Products in this Category

Tech Support