(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinet Holes (Part Numbers)

Hinet Holes

Transparent, so fluid contained inside can easily be observed. Longitudinal thread is added to inhibit elongation when pressurized.

[Features]
・ Transparent, so the fluid contained inside can easily be observed.
・ Longitudinal thread is added to inhibit elongation when pressurized.
・ Excellent weatherproofing, heat resistance, and chemical resistance

Part Number

Configured Part Number is shown.

Part Number
HINET-4-[1-100/1]
HINET-6-[1-100/1]
HINET-8-[1-100/1]
HINET-9-[1-100/1]
HINET-10-[1-100/1]
HINET-12-[1-100/1]
HINET-15-[1-100/1]
HINET-19-[1-50/1]
HINET-25-[1-50/1]
HINET-32-[1-50/1]
HINET-38-[1-50/1]
HINET-50-[1-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal diameter
(φ)
Allowable Bending Radius
(mm)
I.D.
(φ)
Length
(m)
Allowable Pressure(20℃)
(Mpa)
5 Piece(s)

12 Days or more

943541 ~ 1001
1 Piece(s)

12 Days or more

1164061 ~ 1001
1 Piece(s)

12 Days or more

13.585581 ~ 1001
1 Piece(s)

12 Days or more

1596091 ~ 1001
1 Piece(s)

12 Days or more

161070101 ~ 1001
1 Piece(s)

12 Days or more

181275121 ~ 1001
1 Piece(s)

12 Days or more

221595151 ~ 1000.8
1 Piece(s)

12 Days or more

2619135191 ~ 500.8
1 Piece(s)

12 Days or more

3325165251 ~ 500.6
1 Piece(s)

12 Days or more

4132210321 ~ 500.6
1 Piece(s)

12 Days or more

4838255381 ~ 500.5
1 Piece(s)

12 Days or more

6250380501 ~ 400.5

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Chemical / Powder / Air Mounting Metal Pieces(Fittings etc.,) No Hose Material Soft PVC+High Tenacity Tetrone Yarn
Color Transparency Features Heat resistant / Cold Resistance / Chemical Resistance / Transparency Operating Temperature Range(℃) -10::70

Additional Products in this Category

Tech Support