(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Combination of industrial water and compressed air: Coolant piping and compressed air piping can be put to multiple uses by making use of this water resistant polyurethane.
· Flexible material: Soft even in cold climates, no-bend tendency.
· Easy installation of fittings: Fittings can be connected easily by anyone.
· Environment-friendly Eco-hose: Eco-hose that is composed of materials that do not impose an environmental load in terms of the ingredients, and does not contaminate the fluids as plasticizer is not used.
Part Number
Configured Part Number is shown.
FH-11LB-100
Applicable Fluid | Water / Compressed Air | Mounting Metal Pieces(Fittings etc.,) | No |
---|---|---|---|
Hose Material | Polyurethane | Operating Pressure Range(MPa) | ~1 |
Color | Light blue | O.D.(Ø) | 16 |
I.D.(φ) | 11 | Properties | Standard / Flexibility |
Operating Temperature Range(℃) | -5~60 | Minimum Bending Radius(mm) | 80 |
Length(m) | 100 | - | - |
Applicable Fluid | Water / Compressed Air | Mounting Metal Pieces(Fittings etc.,) | No | Hose Material | Polyurethane |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | ::1 | Color | Light blue | O.D.(Ø) | 16 |
I.D.(φ) | 11 | Properties | Standard / Flexibility | Operating Temperature Range(℃) | -5::60 |
Minimum Bending Radius(mm) | 80 | Length(m) | 100 |
Please check the type/dimensions/specifications of the part FH-11LB-100 in the Water Resistant Polyurethane Blade Hose FH series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy