(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crystal Hose E Type

Crystal Hose E Type

Smooth inner and outer surfaces, with grounding wire. Hose for Transporting Powder and Granules

[Features]
· Contains grounding wire, so an excellent antistatic effect is also conferred.
・ Contents can be checked since it is transparent.
· Suitable for delivery.

Part Number

Configured Part Number is shown.

E-50-[1-50/1]

Part Number
E-50-[1-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(m)
1 Piece(s)

12 Days or more

1 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Powder Mounting Metal Pieces(Fittings etc.,) No Hose Material Soft PVC+Hard PVC
Color Transparency O.D.(Ø) 61 Nominal diameter(φ) 50
Features Antistatic Performance / Transparency Operating Temperature Range(℃) -10::50 Allowable Bending Radius(mm) 450
I.D.(φ) 50.8 Allowable Pressure(20℃)(Mpa) 0.4

Additional Products in this Category

Tech Support