(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crystal Hose, Static Electricity W Type (Part Numbers)

Crystal Hose, Static Electricity W Type

Anti-static crystal hose WT type. Hose for transporting powder and granuals

[Features]
· Excellent anti-static effect from use of antistatic mixed PVC.
・ Soft portion is transparent, allowing confirmation of contents

Part Number

Configured Part Number is shown.

Part Number
WD-25-[1-50/1]
WD-32-[1-50/1]
WD-38-[1-50/1]
WD-50-[1-50/1]
WD-60-[1-50/1]
WD-65-[1-50/1]
WD-75-[1-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal diameter
(φ)
Allowable Bending Radius
(mm)
I.D.
(φ)
Length
(m)
Allowable Pressure(20℃)
(Mpa)
1 Piece(s)

12 Days or more

31.82570251 ~ 500.3
1 Piece(s)

12 Days or more

40.53280321 ~ 500.25
1 Piece(s)

12 Days or more

46.53810038.11 ~ 500.25
1 Piece(s)

12 Days or more

625012050.81 ~ 500.25
1 Piece(s)

14 Days or more

726015060.51 ~ 500.25
1 Piece(s)

12 Days or more

76.56515063.51 ~ 500.25
1 Piece(s)

19 Days or more

907520076.21 ~ 500.2

Loading...

  1. 1

Basic Information

Applicable Fluid Powder Mounting Metal Pieces(Fittings etc.,) No Hose Material Soft PVC+Hard PVC
Color Transparent (Gray) Features Antistatic Performance / Transparency Operating Temperature Range(℃) -10::50

Additional Products in this Category

Tech Support