(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jet Cooler (Cool Air Generating Device) N Series

Jet Cooler (Cool Air Generating Device) N Series
  • Volume Discount

•Operating Pressure (mpa): 0.2~0.7
•Maximum temperature drop (?): -40
•Specification: Temperature Drop -40℃ Type

Part Number

Configured Part Number is shown.

Part Number
BN-VT150N
BN-VT300N
BN-VT600N
Part NumberMinimum order quantityVolume DiscountDays to Ship Cold air connection diameter Air Consumption Amount
(L/min)
1 Piece(s)Available

9 Days or more

Rc1/8170
1 Piece(s)Available

9 Days or more

Rc1/4280
1 Piece(s)Available

9 Days or more

Rc3/8620

Loading...

  1. 1

Basic Information

Operating Pressure(MPa) 0.2~0.7 Maximum temperature drop(℃) -40 Specifications Temperature Drop -40℃ Type

Additional Products in this Category

Tech Support