(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Peltier Cooling Unit Controller

Peltier Cooling Unit Controller

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

This is a temperature control controller that can control heating and cooling of a Peltier cooling unit. The compact design specialized for control functions makes it suitable for off-line use as well as for integration into equipment such as compact chillers and testing machines. (The power supply is to be provided by the customer.)

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Peltier Cooling Unit Controller:Related Image

Specifications

Part Number
PLCN
Part Number
PLCN
[ ! ]For orders larger than indicated quantity, please request a quotation.
InputThermocouple (K) Temperature Measuring Resistor (Pt100)
Control MethodWith auto tuning PID control, with self tuning PID control, ON/OFF control
Indication Accuracy (Thermocouple)The bigger one of ±0.3% of specified value +1 digit or ±2°C
Indication Accuracy (Temperature Measuring Resistor)The bigger one of ±0.3% of specified value +1 digit or ±0.9°C
Indication Accuracy Maintenance Temperature RangeAmbient Temperature: 23±10°C
Display Breakdown Capability0.1°C
Temperature Setting Range-30°C~120°C
Proportional Control (P)0.1~200%
Integration Time (I)0~3,600 sec.
Derivative Time(D)0~3,600 sec.
Peltier Driving MethodPWM driving
Power SupplySupplied externally (DC9 ~ 24V)
Peltier Driving CapabilityDC24V 7A (maximum in regular time)
Operating EnvironmentIndoors
Operating Temp. Range+10~40°C
Operating Humidity Range85% or Less (No Condensation)
Sampling Frequency500mS
Storage ElementEEPROM
Power Supply VoltageAC 100~240V (Allowable Voltage Change Range 85~264V)
Power Consumption15VA (max.)
MassApprox. 2.7kg

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PLCN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

9 Days or more

Loading...

  1. 1

More Information

Peltier Cooling Unit Controller:Related Image

Temperature adjustment controllers capable of heating/cooling control of Peltier Effect Cooling Units (>> Click here).
Peltier Cooling Unit Controller:Related Image

[ ! ]Only one Peltier Effect Cooling Unit (>> Click here) can be connected to one controller.
[ ! ]This product can be used at 9~24V DC, but please note that rated voltage of PELT30, 40 (>> Click here) is 12V.

Example

Peltier Cooling Unit Controller:Related Image

Peltier Effect Cooling Unit(>> Click here)
 

Additional Products in this Category

Complementary Products

Tech Support