(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can cool an object effectively by running cooling water through the terminal.
Part Number
Configured Part Number is shown.
HTPCS-[50-200/1]-[50-200/1]-[15-30/5]-R[1,2]-N[1,2,3,4,5,6,7,8,9,10]-P[25-175/1]
Type | Material Material Surface Treatment Code | [ M ]Material |
HTPC | S | 303 Stainless Steel |
Part Number | - | Plate | - | Rc(PT) | - | N (Number of Cooler Holes) | - | P (Pitch) | ||||
A | - | B | - | T | ||||||||
HTPCS | - | 200 | - | 200 | - | 15 | - | R1 | - | N4 | - | P30 |
A | B | M1 |
50~100 | 50~100 | M4x0.7 Depth 6 |
101~200 | M5x0.8 Depth 8 | |
101~200 | 50~100 | |
101~200 | M6x1.0 Depth 10 |
Rc(PT) | (d) |
1(1/8) | 8.5 |
2(1/4) | 11.4 |
Part Number | 1mm Increment | T 5mm Increment | Rc(PT) | N (Number of Cooler Holes) | P 1mm Increment | ||
Type | Material Code | A | B | ||||
HTPC | S | 50~200 | 50~200 | 15~30 | 1 (1/8) | 1~7 | 25~ (A-25) |
20~30 | 2 (1/4) | ||||||
The distance from the upper, lower or side plate end faces to the cooler holes and tapped holes should be 2 mm or more. The distance between all holes (between cooler holes, or between cooler holes and tapped holes) should be 2 mm or more. |
Type | Material Code | |
A | S | |
HTPL | 1,600 | 3,200 |
HTPLT | ||
HTPC | - | 3,900 |
Part Number | Material Code | A | B |
Hot Plates HTPL HTPLT Cooling Plates HTPC | A | 50~100 | 50~100 |
101~150 | |||
151~200 | |||
101~150 | 50~100 | ||
101~150 | |||
151~200 | |||
151~200 | 50~100 | ||
101~150 | |||
151~200 | |||
S | 50~100 | 50~100 | |
101~150 | |||
151~200 | |||
101~150 | 50~100 | ||
101~150 | |||
151~200 | |||
151~200 | 50~100 | ||
101~150 | |||
151~200 |
Part Number |
---|
HTPCS-[50-200/1]-[50-200/1]-[15-30/5]-R[1,2]-N[1,2,3,4,5,6,7,8,9,10]-P[25-175/1] |
Part Number |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy