(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is a Peltier cooling unit. [Cooling Capacity]Choose from 18/35/80.
Part Number
Configured Part Number is shown.
Parts | [ M ]Material |
Peltier | Semiconductor device having Bismuth, Telluride as chief material packaged with ceramic. |
Heatsinks | 6063 Aluminum Alloy |
DC Fan | ABS Resin, PBT Polybutylene Terephthalate Synthetic-resin |
Cooling Plate | 5052 Aluminum Alloy |
Part Number |
PELT40 |
Part Number | A | A1 | B | C | D | T | P | (P1) | E | M | Mass (g) | |
Type | No. | |||||||||||
PELT | 30 | 80 | 80 | 60 | 30 | 50 | 4.2 | 20 | 24 | 15 | M3 | 450 |
40 | 100 | 92 | 80 | 55 | 70 | 4.2 | 40 | 38 | 25 | M4 | 700 | |
70 | - | - | - | - | - | - | - | - | - | - | 2300 |
No. | 30 | 40 | 70 |
Cooling Capacity [W] | 18 | 35 | 80 |
Max. Temperature Gaps [°C] | 48 | 45 | 48 |
Peltier Heat Resistance Temperature [°C] | 120 | ||
DC Fan Allowable Temperature [°C] | 70 | ||
Heating Capacity [W] | 36 | 70 | 140 |
Rated Voltage [V] | 12 | 12 | 24 |
Starting Current [A] | 4 | 6.3 | 6.5 |
Noise [dB] | 35 | 37 | 39 |
Allowable Load [N] | 200 | 300 | 500 |
Ambient Operating Temperature Range [°C] | -20~+70 | ||
Ambient Operating Humidity [%RH] | 85 or Less |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy