(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stretch Curl Hose, LS Type

Stretch Curl Hose, LS Type
  • Volume Discount

The thick middle curl is highly extensible, giving it good operability when a given flow rate is necessary. Internal diameter of tube 5, external diameter 8.

Part Number

Configured Part Number is shown.

Part Number
LS310
LS510
Part NumberMinimum order quantityVolume DiscountDays to Ship Curl length A
(mm)
Effective extension
(m)
1 Piece(s)Available

8 Days or more

285Approx. 2
1 Piece(s)Available

8 Days or more

500Approx. 4

Loading...

  1. 1

Basic Information

Type Curled Hose Material Urethane Color Green
O.D. [Distinction] ~8 Applicable Fluid Air O.D.(Ø) 8
I.D. [Distinction] ~5 I.D.(Ø) 5 Number of Bores(per piece) 1
Material, Urethane Polyurethane Operating Environment Standard / Pressure Resistance / Heat resistant / Abrasion Resistance / Cold Resistance Operating Temperature Range (when using air)(℃) -10::70
Operating Air Pressure(MPa) Up to 0.7 Nipple size G1/4 Female Thread

Additional Products in this Category

Tech Support