(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Polyethylene tubing offers good impact and crack resistance, especially at low temperatures.
part number | material | id | od | wall thickness | length | durometer | reinforcement | clarity | color | operating pressure |
zusa-ht-2917 | polyethylene | 1/16" | 3/16" | 1/16" | 100 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-2918 | polyethylene | 1/8" | 1/4" | 1/16" | 100 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-2919 | polyethylene | 1/8" | 3/8" | 1/8" | 100 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-2920 | polyethylene | 3/16" | 5/16" | 1/16" | 100 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-2921 | polyethylene | 1/4" | 3/8" | 1/16" | 100 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-2922 | polyethylene | 1/4" | 1/2" | 1/8" | 100 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-2923 | polyethylene | 5/16" | 7/16" | 1/16" | 100 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-2924 | polyethylene | 5/16" | 1/2" | 3/32" | 100 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-2925 | polyethylene | 3/8" | 1/2" | 1/16" | 100 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-2926 | polyethylene | 3/8" | 5/8" | 1/8" | 100 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-2927 | polyethylene | 1/2" | 5/8" | 1/16" | 100 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3306 | polyethylene | 1/16" | 3/16" | 1/16" | 50 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3307 | polyethylene | 1/8" | 1/4" | 1/16" | 50 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3308 | polyethylene | 1/8" | 3/8" | 1/8" | 50 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3309 | polyethylene | 3/16" | 5/16" | 1/16" | 50 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3310 | polyethylene | 1/4" | 3/8" | 1/16" | 50 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3311 | polyethylene | 1/4" | 1/2" | 1/8" | 50 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3312 | polyethylene | 5/16" | 7/16" | 1/16" | 50 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3313 | polyethylene | 5/16" | 1/2" | 3/32" | 50 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3314 | polyethylene | 3/8" | 1/2" | 1/16" | 50 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3315 | polyethylene | 3/8" | 5/8" | 1/8" | 50 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3316 | polyethylene | 1/2" | 5/8" | 1/16" | 50 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3339 | polyethylene | 1/16" | 3/16" | 1/16" | 25 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3340 | polyethylene | 1/8" | 1/4" | 1/16" | 25 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3341 | polyethylene | 1/8" | 3/8" | 1/8" | 25 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3342 | polyethylene | 3/16" | 5/16" | 1/16" | 25 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3343 | polyethylene | 1/4" | 3/8" | 1/16" | 25 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3344 | polyethylene | 1/4" | 1/2" | 1/8" | 25 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3345 | polyethylene | 5/16" | 7/16" | 1/16" | 25 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3346 | polyethylene | 5/16" | 1/2" | 3/32" | 25 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3347 | polyethylene | 3/8" | 1/2" | 1/16" | 25 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3348 | polyethylene | 3/8" | 5/8" | 1/8" | 25 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3349 | polyethylene | 1/2" | 5/8" | 1/16" | 25 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3372 | polyethylene | 1/16" | 3/16" | 1/16" | 10 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3373 | polyethylene | 1/8" | 1/4" | 1/16" | 10 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3374 | polyethylene | 1/8" | 3/8" | 1/8" | 10 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3375 | polyethylene | 3/16" | 5/16" | 1/16" | 10 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3376 | polyethylene | 1/4" | 3/8" | 1/16" | 10 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3377 | polyethylene | 1/4" | 1/2" | 1/8" | 10 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3378 | polyethylene | 5/16" | 7/16" | 1/16" | 10 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3379 | polyethylene | 5/16" | 1/2" | 3/32" | 10 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3380 | polyethylene | 3/8" | 1/2" | 1/16" | 10 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3381 | polyethylene | 3/8" | 5/8" | 1/8" | 10 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3382 | polyethylene | 1/2" | 5/8" | 1/16" | 10 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3405 | polyethylene | 1/16" | 3/16" | 1/16" | 5 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3406 | polyethylene | 1/8" | 1/4" | 1/16" | 5 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3407 | polyethylene | 1/8" | 3/8" | 1/8" | 5 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3408 | polyethylene | 3/16" | 5/16" | 1/16" | 5 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3409 | polyethylene | 1/4" | 3/8" | 1/16" | 5 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3410 | polyethylene | 1/4" | 1/2" | 1/8" | 5 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3411 | polyethylene | 5/16" | 7/16" | 1/16" | 5 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3412 | polyethylene | 5/16" | 1/2" | 3/32" | 5 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3413 | polyethylene | 3/8" | 1/2" | 1/16" | 5 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3414 | polyethylene | 3/8" | 5/8" | 1/8" | 5 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3415 | polyethylene | 1/2" | 5/8" | 1/16" | 5 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3438 | polyethylene | 1/16" | 3/16" | 1/16" | 2 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3439 | polyethylene | 1/8" | 1/4" | 1/16" | 2 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3440 | polyethylene | 1/8" | 3/8" | 1/8" | 2 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3441 | polyethylene | 3/16" | 5/16" | 1/16" | 2 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3442 | polyethylene | 1/4" | 3/8" | 1/16" | 2 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3443 | polyethylene | 1/4" | 1/2" | 1/8" | 2 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3444 | polyethylene | 5/16" | 7/16" | 1/16" | 2 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3445 | polyethylene | 5/16" | 1/2" | 3/32" | 2 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3446 | polyethylene | 3/8" | 1/2" | 1/16" | 2 ft. | 45d | none | semi-clear | clear | 290 psi |
zusa-ht-3447 | polyethylene | 3/8" | 5/8" | 1/8" | 2 ft. | 45d | none | semi-clear | clear | 340 psi |
zusa-ht-3448 | polyethylene | 1/2" | 5/8" | 1/16" | 2 ft. | 45d | none | semi-clear | clear | 290 psi |
Loading...
Material | Polyester | Color | Transparent (including non-white colors) | Applicable Fluid | Water / Chemical |
---|---|---|---|---|---|
Operating Environment | Standard / Water Resistance / Chemical Resistance | Operating Temperature Range (when using air)(℃) | -65::60 | Durometer | 45D |
Reinforcement | None | Specs Met | FDA, NSF 51 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy