(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Semi-braided hose with a pressure resistance capable of withstanding air pressures up to 1.5 Mpa. Suitable for gas stations and car repair shops.
[Features]
・
· Light and easy to handle thanks to φ28 mm outer diameter (standard type).
· Thanks to its ability to be freely expanded/contracted and its light weight (1/3 that of the rubber hose), grip operation is easy, helping alleviate fatigue in workers.
· It is highly resilient, and stands up, problem-free, to repeated testing, including being run-over by trucks etc.
▪ Offers 3 to 5 times the abrasion resistance of the rubber hose.
▪ Chemical resistance (30 days): Uses material able to withstand almost all chemicals except hydrochloric acid, phosphoric acid, sulfuric acid, nitric acid, caustic soda, methyl chloride, chlorine and benzaldehyde.
· Heat resistance 70°C.
▪ Cold-resistance: Does not lose its flexibility, even at -10°C.
▪ Can withstand over 300, 000 expansion/contraction tests performed at air pressures of 0.7 MPa without displaying any abnormalities.
▪ With a small outer curling diameter and straight wires with set dimensions at both ends of the hose, the hose will not break, even when handled roughly.
· Its pale green color is easy on the eyes.
Part Number
Configured Part Number is shown.
Part Number |
---|
G1000 |
G1500 |
G2000 |
G500 |
G750 |
Part Number |
---|
Loading...
Type | Curled Hose | Material | Urethane | Color | Green |
---|---|---|---|---|---|
O.D. [Distinction] | ~10 | Applicable Fluid | Air | O.D.(Ø) | 10 |
I.D. [Distinction] | ~7 | I.D.(Ø) | 6.5 | Number of Bores(per piece) | 1 |
Material, Urethane | Polyurethane | Minimum Bending Radius(mm) | 39 | Operating Environment | Standard / Pressure Resistance / Heat resistant / Abrasion Resistance / Cold Resistance |
Operating Temperature Range (when using air)(℃) | -10::70 | Burst Pressure(MPa) | 4.4 | Operating Air Pressure(MPa) | Up to 1.5 |
Nipple size | G1/4 Female Thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy