(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Tube (with Braid), NW/KF Standard

Part Number

Configured Part Number is shown.

NW40FXB2000

Part Number
NW40FXB2000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

37 Days or more

Loading...

  1. 1

Basic Information

Connecting Part KF Flange Types Flexible Tubes Outer Diameter C(φ) 48.2
I.D. D(φ) 40 Applicable Fluid Air Operating Temperature Range(℃) -50::150
Minimum Bending Radius (R)(mm) 90 Length L(mm) 2000

Please check the type/dimensions/specifications of the part NW40FXB2000 in the Flexible Tube (with Braid), NW/KF Standard series.

Additional Products in this Category

Tech Support