(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Variety of Cosmotec tubes available from Misumi VONA.
Part Number
Configured Part Number is shown.
FMVCR1/4FXT500
Connecting Part | Screw | Types | Flexible Tubes |
---|---|---|---|
Outer Diameter C(φ) | 8.9 | I.D. D(φ) | 5.4 |
Applicable Fluid | Air | Minimum Bending Radius (R)(mm) | 15 |
Length L(mm) | 500 | - | - |
Connecting Part | Screw | Types | Flexible Tubes | Outer Diameter C(φ) | 8.9 |
---|---|---|---|---|---|
I.D. D(φ) | 5.4 | Applicable Fluid | Air | Minimum Bending Radius (R)(mm) | 15 |
Length L(mm) | 500 |
Please check the type/dimensions/specifications of the part FMVCR1/4FXT500 in the Flexible Tubes VCR Female - VCR Male series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy