(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bob Nut【1-1,000 Pieces Per Package】

Bob Nut
  • Volume Discount

•Shape: Hex nut
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
BOB-M2-1-3W
BOB-M3-1-3W
BOB-M3-2-3W
BOB-M4-1-3W
BOB-M4-2-3W
BOB-M5-1-3W
BOB-M5-2-3W
BOB-M6-1-3W
BOB-M6-2-3W
BOB-M8-2-3W
BOB-M8-3-3W
BOBS-M2.6-1-SUS
BOBS-M3-1-SUS
BOBS-M3-2-SUS
BOBS-M4-1-SUS
BOBS-M4-2-SUS
BOBS-M5-2-SUS
BOBS-M6-1-SUS
BOBS-M6-2-SUS
BOBS-M8-3-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Sales Unit Surface Treatment (Details) Min. Thickness
(mm)
Pitch
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102IronBox/packageTrivalent White10.4
1 Piece(s)Available

8 Days or more

103IronLow Quantity (can be purchased from one)Trivalent White10.5
1 Piece(s)Available

8 Days or more

103IronLow Quantity (can be purchased from one)Trivalent White1.40.5
1 Piece(s)Available

8 Days or more

104IronLow Quantity (can be purchased from one)Trivalent White10.7
1 Piece(s)Available

8 Days or more

104IronLow Quantity (can be purchased from one)Trivalent White1.40.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105IronBox/packageTrivalent White10.8
1 Piece(s)Available

8 Days or more

105IronLow Quantity (can be purchased from one)Trivalent White1.40.8
1 Piece(s)Available

8 Days or more

106IronLow Quantity (can be purchased from one)Trivalent White11
1 Piece(s)Available

8 Days or more

106IronLow Quantity (can be purchased from one)Trivalent White1.41
1 Piece(s)Available

8 Days or more

108IronLow Quantity (can be purchased from one)Trivalent White1.41.25
1 Piece(s)Available

8 Days or more

108IronLow Quantity (can be purchased from one)Trivalent White21.25

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.6Stainless SteelBox/packageNo10.45

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelBox/packageNo10.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelBox/packageNo1.40.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelBox/packageNo10.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelBox/packageNo1.40.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105Stainless SteelBox/packageNo1.40.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106Stainless SteelBox/packageNo11

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106Stainless SteelBox/packageNo1.41

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

108Stainless SteelBox/packageNo21.25
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Sales Unit Surface Treatment (Details) Min. Thickness
(mm)
Pitch
(mm)

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Crimped

Additional Products in this Category

Tech Support