(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BUMAX8.8 Nut (Flange)

BUMAX8.8 Nut (Flange)
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Other Special Shapes
•Material: Stainless Steel
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
8BUMNF6
8BUMNF10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Pitch
(mm)
1 Piece(s)Available

8 Days or more

1061
1 Piece(s)Available

8 Days or more

10101.5

Loading...

  1. 1

Basic Information

Material 316L Stainless Steel Surface Treatment No Thread ridge type Metric coarse
Application / function Stop loosening Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No
Self-Loosening details Other special shapes Strength Class 8.8

Additional Products in this Category

Tech Support