(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Internal-Tooth Lock Washer - TLWI Series【1-60,000 Pieces Per Package】 (Part Numbers)

Internal-Tooth Lock Washer - TLWI Series
  • Volume Discount

Refers to the shape of the teeth applied to the inside of the washer. The teeth embed into the material, helping to keep it from rotating. Rattling and loosening should be prevented by concurrent use of a flat washer, etc.

Part Number

Configured Part Number is shown.

TLWI-ST3W-M6

Part Number
TLWI-ST3W-M6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Details) O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White6.46-0.6Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White11

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Toothed washer, chrysanthemum shape Type, Toothed Washer Internal Teeth Profile

Please check the type/dimensions/specifications of the part TLWI-ST3W-M6 in the Internal-Tooth Lock Washer - TLWI Series series.

Products like this...

Part Number
TLWI-PB-M6
TLWI-PB-M8
TLWI-PBN-M3
TLWI-ST3W-M8
TLWI-ST3W-W1/2
TLWI-ST3W-W3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Details) O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Phosphor Bronze] C5191R-H[Not Provided] No6.46-0.6Low Quantity Available beginning with 1 pc.-[Not Provided] No11
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-H[Not Provided] No8.48-0.8Low Quantity Available beginning with 1 pc.-[Not Provided] No15
1 Piece(s)Available

8 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating3.23-0.45Low Quantity Available beginning with 1 pc.-[Nickel Plating] Nickel Plating6.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White8.48-0.8Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White15
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White13-1/21Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White22.5
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White9.8-3/80.9Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent White17.5

Additional Products in this Category

Tech Support