(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Washer - Small, ISO

Flat Washer - Small, ISO
  • Volume Discount

[Materials] Steel, Stainless steel Bras
[Surface treatment] None, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, Dacrotized, painting, coating, silver/copper/tin plating

Part Number

Configured Part Number is shown.

Part Number
WSIS-SUS-M1
WSIS-SUS-M1.2
WSIS-SUS-M1.4
WSIS-SUS-M1.6
WSIS-SUS-M2
WSIS-SUS-M2.3
WSIS-SUS-M2.5
WSIS-SUS-M2.6
WSIS-SUS-M4
WSIS-SUS-M6
WSIS-SUS-M8
WSIS-SUS-M10
WSIS-SUS-M12
WSIS-SUS-M14
WSIS-SUS-M16
WSIS-SUS-M18
WSIS-SUS-M20
WSIS-SUS-M22
WSIS-SUS-M24
WSIS-SUS-M27
WSIS-SUS-M30
WSIS-SUS-M33
WSIS-SUS-M36
WSIS-SUS-M39
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
1 Piece(s)Available

8 Days or more

101.110.3
1 Piece(s)Available

8 Days or more

101.31.20.3
1 Piece(s)Available

8 Days or more

101.51.40.3
1 Piece(s)Available

8 Days or more

101.71.60.3
1 Piece(s)Available

8 Days or more

102.220.3
1 Piece(s)

8 Days or more

102.52.30.5
1 Piece(s)Available

8 Days or more

102.72.50.5
1 Piece(s)Available

8 Days or more

102.82.60.5
1 Piece(s)Available

8 Days or more

104.340.8
1 Piece(s)Available

8 Days or more

106.461.6
1 Piece(s)Available

8 Days or more

108.481.6
1 Piece(s)Available

8 Days or more

1010.5102
1 Piece(s)Available

8 Days or more

1013122.5
1 Piece(s)Available

8 Days or more

1015142.5
1 Piece(s)Available

8 Days or more

1017163
1 Piece(s)Available

8 Days or more

1019183
1 Piece(s)Available

8 Days or more

1021203
1 Piece(s)Available

8 Days or more

1023223
1 Piece(s)Available

8 Days or more

1025244
1 Piece(s)Available

8 Days or more

1028274
1 Piece(s)Available

8 Days or more

1031304
1 Piece(s)Available

8 Days or more

1034335
1 Piece(s)Available

8 Days or more

1037365
1 Piece(s)Available

8 Days or more

1040396
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Stainless Steel
Surface Treatment No Sales Unit Low Quantity Available beginning with 1 pc. Material: Stainless Steel 304 Stainless Steel
Surface Treatment (Details) No

Additional Products in this Category

Tech Support