(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plate Lug, Lug Terminal, M3-S (Part Numbers)

Plate Lug, Lug Terminal, M3-S
  • Volume Discount

Electronic components can be easily mounted by soldering their wiring to the openings in other components.

Part Number

Configured Part Number is shown.

WTP-BRN-M3

Part Number
WTP-BRN-M3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Tapered Washers Material Brass
Surface Treatment Nickel Plating Thread Nominal (M) 3 Thickness T(mm) 0.3
Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) Nickel Plating

Please check the type/dimensions/specifications of the part WTP-BRN-M3 in the Plate Lug, Lug Terminal, M3-S series.

Additional Products in this Category

Tech Support