(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Washer - High-Tension Homer (Heading)【50-300 Pieces Per Package】

Flat Washer - High-Tension Homer (Heading)
  • Volume Discount

[Type (application)] Plain Washer
[Type] Plain Washer
[Materials] Steel
[Materials] Steel SPCC
[Surface treatment] None, bright chromate plating, chromate plating
[Inner diameter d (mm)] 13 17 21 23 25
[Nominal Thread (M)] 12 16 20 22 24
[Thickness t (mm)] 3.2 4.5 6
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Surface treatment](Details) None, bright chromate plating
[Outer diameter (mm)] 26 32 40 44 48

Part Number

Configured Part Number is shown.

Part Number
WS-ST-M12
WS-ST-M16
WS-ST-M20
WS-ST-M22
WS-ST-M24
WS-STC-M12
WS-STC-M16
WS-STC-M20
WS-STC-M22
WS-STC-M24
WS-STU-M12
WS-STU-M16
WS-STU-M20
WS-STU-M22
WS-STU-M24
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Details) O.D.
(mm)

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Not Provided] No13123.2Low Quantity Available beginning with 1 pc.[Not Provided] No26

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Not Provided] No17164.5Box/package[Not Provided] No32

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Not Provided] No21204.5Box/package[Not Provided] No40

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Not Provided] No23226Box/package[Not Provided] No44

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Not Provided] No25246Box/package[Not Provided] No48

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating13123.2Box/package[Chromate Plating] Chromate Plating26

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

-Chromate Plating17164.5Box/package[Chromate Plating] Chromate Plating32

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating21204.5Box/package[Chromate Plating] Chromate Plating40

60 Pieces Per Package

1 Pack(s)Available

17 Days or more

-Chromate Plating23226Box/package[Chromate Plating] Chromate Plating44

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

-Chromate Plating25246Box/package[Chromate Plating] Chromate Plating48

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating13123.2Box/packageBright Chromate Plating26

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating17164.5Box/packageBright Chromate Plating32

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating21204.5Box/packageBright Chromate Plating40

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating23226Box/packageBright Chromate Plating44

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating25246Box/packageBright Chromate Plating48
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Details) O.D.
(mm)

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Steel
Material: Steel Low Carbon Steel

Additional Products in this Category

Tech Support