(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Button Head Cap Screw - Stainless Steel, Steel, Metric Fine, SSS Standard【1-100 Pieces Per Package】

Hex Socket Button Head Cap Screw - Stainless Steel, Steel, Metric Fine, SSS Standard
  • Volume Discount

[Product Specifications]
・Drive Type: Hex
・Size: M10 - M12
・Thread Pitch: 1.25mm
・Threading: Complete Thread
・Material: Stainless Steel, Steel

Part Number
CSHBTH-ST3W-MS10-20
CSHBTH-ST-MS10-15
CSHBTH-ST-MS10-20
CSHBTH-ST-MS10-25
CSHBTH-ST-MS10-30
CSHBTH-ST-MS10-35
CSHBTH-ST-MS10-45
CSHBTH-ST-MS10-50
CSHBTH-ST-MS10-60
CSHBTH-ST-MS12-30
CSHBTH-ST-MS12-35
CSHBTH-ST-MS12-45
CSHBTH-ST-MS12-50
CSHBTH-STC-MS10-15
CSHBTH-STC-MS10-16
CSHBTH-STC-MS10-20
CSHBTH-STC-MS10-25
CSHBTH-STC-MS10-30
CSHBTH-STC-MS10-35
CSHBTH-STC-MS10-40
CSHBTH-STC-MS10-45
CSHBTH-STC-MS10-50
CSHBTH-STC-MS10-60
CSHBTH-STC-MS12-25
CSHBTH-STN-MS10-25
CSHBTH-STU-MS10-15
CSHBTH-STU-MS10-16
CSHBTH-STU-MS10-20
CSHBTH-STU-MS10-25
CSHBTH-STU-MS10-30
CSHBTH-STU-MS10-35
CSHBTH-STU-MS10-40
CSHBTH-STU-MS10-45
CSHBTH-STU-MS10-50
CSHBTH-STU-MS10-60
CSHBTH-STU-MS12-25
CSHBTH-SUS-MS10-15
CSHBTH-SUS-MS10-20
CSHBTH-SUS-MS10-25
CSHBTH-SUS-MS10-30
CSHBTH-SUS-MS10-35
CSHBTH-SUS-MS10-40
CSHBTH-SUS-MS10-45
CSHBTH-SUS-MS10-50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Material Surface Treatment Unit of Sale
1 Piece(s)Available

8 Days or more

101020[Steel] SCM[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101015[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101020[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101025[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101030[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101035[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101045[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101050[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101060[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101230[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101235[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101245[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101250[Steel] SCMBlack Oxide CoatingLow Quantity (can be purchased from one)

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1015[Steel] SCM[Chromate] Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1016[Steel] SCM[Chromate] Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1020[Steel] SCM[Chromate] Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1025[Steel] SCM[Chromate] Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1030[Steel] SCM[Chromate] Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1035[Steel] SCM[Chromate] Chromate PlatingBox/package

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1040[Steel] SCM[Chromate] Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1045[Steel] SCM[Chromate] Chromate PlatingBox/package

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1050[Steel] SCM[Chromate] Chromate PlatingBox/package

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

-1060[Steel] SCM[Chromate] Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1225[Steel] SCM[Chromate] Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

101025[Steel] SCM[Nickel Plating] Nickel PlatingBox/package
1 Piece(s)Available

8 Days or more

-1015[Steel] SCM[Bright Chrome] Bright Chromate PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-1016[Steel] SCM[Bright Chrome] Bright Chromate PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-1020[Steel] SCM[Bright Chrome] Bright Chromate PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-1025[Steel] SCM[Bright Chrome] Bright Chromate PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-1030[Steel] SCM[Bright Chrome] Bright Chromate PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-1035[Steel] SCM[Bright Chrome] Bright Chromate PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-1040[Steel] SCM[Bright Chrome] Bright Chromate PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-1045[Steel] SCM[Bright Chrome] Bright Chromate PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-1050[Steel] SCM[Bright Chrome] Bright Chromate PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-1060[Steel] SCM[Bright Chrome] Bright Chromate PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-1225[Steel] SCM[Bright Chrome] Bright Chromate PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101015[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101020[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101025[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101030[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101035[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101040[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101045[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101050[Stainless Steel] 304 Stainless Steel EquivalentNoLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Thread Type Metric fine Tip Shape Flat End Additional Shapes Standard
Application Standard Pitch(mm) 1.25 Screw Type Complete thread

Additional Products in this Category

Tech Support