(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tamper Resistant Flat Head Screws

Tamper Resistant Flat Head Screws
  • Volume Discount

•Shape: Other Screws
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Standard
•Screw Type: Fully Threaded

Part Number

Configured Part Number is shown.

Part Number
SPNRD-SUS-M3-16
SPNRD-SUS-M4-16
SPNRD-SUS-M5-16
SPNRD-SUS-M6-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Pitch
(mm)
1 Piece(s)Available

8 Days or more

1030.5
1 Piece(s)Available

8 Days or more

1040.7
1 Piece(s)Available

8 Days or more

1050.8
1 Piece(s)Available

8 Days or more

1061
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Pitch
(mm)

Loading...

  1. 1

Basic Information

Length L (mm) 16 Details of Shape Round countersunk Mounting Hole Shape No
Basic Shape Other screws Material 304 Stainless Steel Equivalent Surface Treatment No
Thread Type Metric coarse Tip Shape Flat End Additional Shapes Standard
Unit of Sale Low Quantity (can be purchased from one) Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support