(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Nominal Thread (M)] 6
[Length L (mm)] 15
[Pitch (mm)] 1
[Detailed shape] Low round head
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SUS304
[Surface treatment] None
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard
[Screw type] Fully Threaded
Part Number
Configured Part Number is shown.
CSPLC2D-SUS-M6-15
Nominal of Thread (M) | 6 | Length L (mm) | 15 |
---|---|---|---|
Pitch(mm) | 1 | Detailed Shape | Low Flat Head |
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
Material | [Stainless Steel] 304 Stainless Steel Equivalent | Surface Treatment | [No] No |
Thread ridge Type | Metric coarse | Tip shape | [Flat End] Flat End |
Additional Shapes | Standard | Sales Unit | Low Quantity (can be purchased from one) |
Show More | |||
Application | Standard | Screw Type | Complete thread |
RoHS | 10 | - | - |
Show Less |
Nominal of Thread (M) | 6 | Length L (mm) | 15 | Pitch(mm) | 1 |
---|---|---|---|---|---|
Detailed Shape | Low Flat Head | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
Material | 304 Stainless Steel Equivalent | Surface Treatment | No | Thread ridge Type | Metric coarse |
Tip shape | Flat End | Additional Shapes | Standard | Sales Unit | Low Quantity (can be purchased from one) |
Application | Standard | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part CSPLC2D-SUS-M6-15 in the Small Low Flat Head Phillips Drive Screw series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy