(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Disc Head Slotted Drive Screw【1-700 Pieces Per Package】

Disc Head Slotted Drive Screw
  • Volume Discount

[Materials] SWCH-equivalent, stainless steel SUS304-equivalent, SUS316L, and titanium
[Surface treatment] None, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, hot dip galvanized, chromate plating, black chromate, nickel plating, Parkerizing

Part Number
CSMCS-316L-M10-20
CSMCS-316L-M10-25
CSMCS-316L-M10-30
CSMCS-316L-M10-35
CSMCS-316L-M10-40
CSMCS-316L-M10-45
CSMCS-316L-M10-50
CSMCS-316L-M10-55
CSMCS-316L-M10-60
CSMCS-316L-M10-70
CSMCS-316L-M10-80
CSMCS-316L-M10-100
CSMCS-316L-M12-20
CSMCS-316L-M12-25
CSMCS-316L-M12-30
CSMCS-316L-M12-35
CSMCS-316L-M12-40
CSMCS-316L-M12-45
CSMCS-316L-M12-50
CSMCS-316L-M12-60
CSMCS-316L-M12-70
CSMCS-316L-M12-80
CSMCS-316L-M12-100
CSMCS-316L-M16-35
CSMCS-316L-M16-40
CSMCS-316L-M16-50
CSMCS-BR-M6-8
CSMCS-BR-M6-10
CSMCS-BR-M6-12
CSMCS-BR-M6-15
CSMCS-BR-M6-16
CSMCS-BR-M6-20
CSMCS-BR-M6-25
CSMCS-BR-M6-30
CSMCS-BR-M6-35
CSMCS-BR-M6-40
CSMCS-BR-M6-50
CSMCS-BR-M8-15
CSMCS-BR-M8-16
CSMCS-BR-M8-20
CSMCS-BR-M8-25
CSMCS-BR-M8-30
CSMCS-BR-M8-35
CSMCS-BR-M8-40
CSMCS-BR-M8-45
CSMCS-BR-M8-50
CSMCS-BR-M10-16
CSMCS-BR-M10-20
CSMCS-BR-M10-25
CSMCS-BR-M10-30
CSMCS-BR-M10-35
CSMCS-BR-M10-40
CSMCS-BR-M10-45
CSMCS-BR-M10-50
CSMCS-BR-M10-55
CSMCS-BR-M10-60
CSMCS-BR-M10-65
CSMCS-BR-M10-70
CSMCS-BR-M10-75
CSMCS-BR-M10-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

1010201.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010251.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010301.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010351.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010401.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010451.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010501.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010551.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010601.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010701.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010801.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10101001.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1012201.75[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1012251.75[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1012301.75[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1012351.75[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1012401.75[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1012451.75[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1012501.75[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012601.75[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1012701.75[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1012801.75[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10121001.75[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016352[Stainless Steel] 316L Stainless Steel[No] NoBox/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016402[Stainless Steel] 316L Stainless Steel[No] NoBox/package
1 Piece(s)Available

8 Days or more

1016502[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10681[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106101[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106121[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106151[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106161[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106201[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106251[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106301[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106351[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106401[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106501[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

108151.25[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

108161.25[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

108201.25[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

108251.25[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

108301.25[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

108351.25[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

108401.25[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

108451.25[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

108501.25[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010161.5[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010201.5[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010251.5[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010301.5[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010351.5[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010401.5[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010451.5[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010501.5[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010551.5[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010601.5[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010651.5[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010701.5[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010751.5[Brass] Brass[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010801.5[Brass] Brass[No] NoLow Quantity (can be purchased from one)

Loading...

Basic Information

Detailed Shape Disc Mounting Hole Shape Flathead Basic Shape Standard (Round)
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Standard
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support