(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Package-Deal Purchasing recommended for bolts of large volume use.
Part Number
Configured Part Number is shown.
Type | [ M ]Material |
BOX-SFBJ | 304 Stainless Steel |
Part Number |
BOX-SFBJ5-10 |
Part Number | Pcs. / Box. | |
Type | M-L | |
BOX-SFBJ (Stainless Steel) | 2- 3 | 2,000 pcs. / box |
4 | ||
5 | ||
6 | ||
8 | ||
2.5- 3 | ||
4 | ||
5 | ||
6 | ||
8 | ||
10 | ||
2.6- 3 | ||
4 | ||
5 | ||
6 | ||
8 | ||
10 | ||
3- 5 | ||
6 | ||
8 | ||
10 | ||
4- 5 | 1,000 pcs. / box | |
6 | ||
8 | ||
10 | ||
5- 8 | 500 pcs. / box | |
10 | ||
12 | ||
15 | ||
6-10 | 300 pcs. / box | |
12 | ||
15 |
MxP (Coarse) | A | E | Phillips Number |
2x0.4 | 4 | 1.2 | 1 |
2.5x0.45 | 5 | 1.45 | 1 |
2.6x0.45 | 5.2 | 1.5 | 1 |
3x0.5 | 6 | 1.75 | 2 |
4x0.7 | 8 | 2.3 | 2 |
5x0.8 | 10 | 2.8 | 2 |
6x1.0 | 12 | 3.4 | 3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | 304 Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No | Tip shape | Flat End | Additional Shapes | Standard |
Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy