(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tapered down to the top 2-2.5 threads, providing a finer pitch than type 1.
Part Number
Configured Part Number is shown.
Part Number |
---|
CSPLCS-SUS-TP4-8 |
CSPLCS-SUS-TP4-10 |
CSPLCS-SUS-TP4-12 |
CSPLCS-SUS-TP4-14 |
CSPLCS-SUS-TP4-16 |
CSPLCS-SUS-TP4-20 |
CSPLCS-SUSGJB-TP4-8 |
CSPLCS-SUSGJB-TP4-10 |
CSPLCS-SUSSP1-TP4-10 |
Part Number |
---|
Loading...
Thread ridge Type | Self Tapping Screws | Nominal of Thread (M) | 4 | Detailed Shape | Low Flat Head |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | 304 Stainless Steel Equivalent |
Tip shape | Other Special Shapes | Additional Shapes | Standard | Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy