(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Hex Head, Flanged, Type 2, B-0 Shape【1,500 Pieces Per Package】

Self Tapping Screws - Hex Head, Flanged, Type 2, B-0 Shape
  • Volume Discount

Tapered down to the top 2.5 to 3 threads, providing a finer pitch than type 1.

Part Number

Configured Part Number is shown.

Part Number
HXPTRS-ST3W-TP3-8
HXPTRS-ST3W-TP3-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

108

1,500 Pieces Per Package

1 Pack(s)Available

9 Days or more

1010
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 3 Detailed Shape Standard
Mounting Hole Shape No Basic Shape Hex Material SWCH Equivalent
Surface Treatment Trivalent White Tip shape Other Special Shapes Additional Shapes Flanged
Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support