(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Disc Head, Phillips Drive, Super Silver Coating, Tooth Lock【530-680 Pieces Per Package】

Self Tapping Screws - Disc Head, Phillips Drive, Super Silver Coating, Tooth Lock
  • Volume Discount

Specialized teeth incorporated into the head and improved threads prevent plywood fragments while allowing for a resistance-free tightening operation.

Part Number

Configured Part Number is shown.

Part Number
AKO-28-BOX
AKO-38-BOX
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length L (mm)

680 Pieces Per Package

1 Pack(s)Available

8 Days or more

28

530 Pieces Per Package

1 Pack(s)Available

8 Days or more

38

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 3.8 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Super silver Tip shape Cone Point Additional Shapes Standard
Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support