(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Hex Head Screw with Spring and Flat Washer - Steel, 7-Mark, M10, Fine【70-130 Pieces Per Package】

Small Hex Head Screw with Spring and Flat Washer - Steel, 7-Mark, M10, Fine
  • Volume Discount

[Product Specifications]
[Material] SWCH Equivalent Steel
[Application] High Strength
[Nominal Size] 10
[Strength Class(Steel)] 8.8
[Strength classification] 7T (minimum tensile load 70kgf / mm2) screw.
P=3 (SW + JIS Flat W) Fine

Part Number
HXNSMA3-ST3B-MS10-25
HXNSMA3-ST3B-MS10-30
HXNSMA3-ST3B-MS10-35
HXNSMA3-ST3B-MS10-40
HXNSMA3-ST3W-MS10-20
HXNSMA3-ST3W-MS10-25
HXNSMA3-ST3W-MS10-30
HXNSMA3-ST3W-MS10-35
HXNSMA3-ST3W-MS10-40
HXNSMA3-ST3W-MS10-50
HXNSMA3-STC-MS10-20
HXNSMA3-STC-MS10-25
HXNSMA3-STC-MS10-30
HXNSMA3-STC-MS10-35
HXNSMA3-STC-MS10-40
HXNSMA3-STC-MS10-50
HXNSMA3-STCB-MS10-40
HXNSMA3-STU-MS10-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment

110 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025[Trivalent Chromate] Trivalent Black

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1030[Trivalent Chromate] Trivalent Black

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Trivalent Chromate] Trivalent Black

90 Pieces Per Package

1 Pack(s)Available

8 Days or more

1040[Trivalent Chromate] Trivalent Black

130 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020[Trivalent Chromate] Trivalent White

110 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025[Trivalent Chromate] Trivalent White

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1030[Trivalent Chromate] Trivalent White

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Trivalent Chromate] Trivalent White

90 Pieces Per Package

1 Pack(s)Available

8 Days or more

1040[Trivalent Chromate] Trivalent White

70 Pieces Per Package

1 Pack(s)Available

8 Days or more

1050[Trivalent Chromate] Trivalent White

130 Pieces Per Package

1 Pack(s)Available

8 Days or more

-20[Chromate Plating] Chromate Plating

110 Pieces Per Package

1 Pack(s)Available

8 Days or more

-25[Chromate Plating] Chromate Plating

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-30[Chromate Plating] Chromate Plating

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-35[Chromate Plating] Chromate Plating

90 Pieces Per Package

1 Pack(s)Available

8 Days or more

-40[Chromate Plating] Chromate Plating

70 Pieces Per Package

1 Pack(s)Available

8 Days or more

-50[Chromate Plating] Chromate Plating

90 Pieces Per Package

1 Pack(s)Available

8 Days or more

-40[Chromate Plating] Black Chromate

110 Pieces Per Package

1 Pack(s)Available

8 Days or more

-25[Bright Chromate Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Pitch(mm) 1.25 Detailed Shape Small Diameter
Mounting Hole Shape No Basic Shape Hex Material SWCH Equivalent
Thread ridge Type Metric fine Tip shape Flat End Additional Shapes Washer Included
Sales Unit Box/package Application High Strength Strength Class(Steel) 8.8

Additional Products in this Category

Tech Support