(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Hex Head Screw with Spring Washer - Steel, M8, P-2【100-200 Pieces Per Package】

Small Hex Head Screw with Spring Washer - Steel, M8, P-2
  • Volume Discount

[Nominal Thread (M)] 8
[Pitch (mm)] 1.25
[Detailed shape] Small Dia.
[Mounting hole dimensions] None
[Basic shape] Hex
[Materials] Equivalent to SWCH
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Application] Standard
[Length L (mm)] 12 14 15 16 18 20 22 25 30 35 40 45 50
[Surface treatment] None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, green chromate, black chromate

Part Number

Configured Part Number is shown.

Part Number
HXNSMBT-ST3B-M8-12
HXNSMBT-ST3B-M8-25
HXNSMBT-ST3B-M8-35
HXNSMBT-ST3B-M8-40
HXNSMBT-ST3B-M8-45
HXNSMBT-ST3W-M8-12
HXNSMBT-ST3W-M8-14
HXNSMBT-ST3W-M8-15
HXNSMBT-ST3W-M8-16
HXNSMBT-ST3W-M8-18
HXNSMBT-ST3W-M8-20
HXNSMBT-ST3W-M8-22
HXNSMBT-ST3W-M8-25
HXNSMBT-ST3W-M8-30
HXNSMBT-ST3W-M8-35
HXNSMBT-ST3W-M8-45
HXNSMBT-ST3W-M8-50
HXNSMBT-STC-M8-12
HXNSMBT-STC-M8-14
HXNSMBT-STC-M8-15
HXNSMBT-STC-M8-16
HXNSMBT-STC-M8-20
HXNSMBT-STC-M8-22
HXNSMBT-STC-M8-25
HXNSMBT-STC-M8-30
HXNSMBT-STC-M8-35
HXNSMBT-STC-M8-40
HXNSMBT-STC-M8-45
HXNSMBT-STC-M8-50
HXNSMBT-STCB-M8-12
HXNSMBT-STCG-M8-12
HXNSMBT-STCG-M8-14
HXNSMBT-STU-M8-12
HXNSMBT-STU-M8-14
HXNSMBT-STU-M8-15
HXNSMBT-STU-M8-16
HXNSMBT-STU-M8-20
HXNSMBT-STU-M8-25
HXNSMBT-STU-M8-40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

1012[Trivalent Chromate] Trivalent Black

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025[Trivalent Chromate] Trivalent Black

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Trivalent Chromate] Trivalent Black

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

1040[Trivalent Chromate] Trivalent Black

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

1045[Trivalent Chromate] Trivalent Black

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012[Trivalent Chromate] Trivalent White

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1014[Trivalent Chromate] Trivalent White

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015[Trivalent Chromate] Trivalent White

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Trivalent Chromate] Trivalent White

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018[Trivalent Chromate] Trivalent White

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020[Trivalent Chromate] Trivalent White

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1022[Trivalent Chromate] Trivalent White

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025[Trivalent Chromate] Trivalent White

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1030[Trivalent Chromate] Trivalent White

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Trivalent Chromate] Trivalent White

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

1045[Trivalent Chromate] Trivalent White

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1050[Trivalent Chromate] Trivalent White

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

-12[Chromate Plating] Chromate Plating

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

-14[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-15[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-16[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-20[Chromate Plating] Chromate Plating

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-22[Chromate Plating] Chromate Plating

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-25[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-30[Chromate Plating] Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-35[Chromate Plating] Chromate Plating

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

-40[Chromate Plating] Chromate Plating

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

-45[Chromate Plating] Chromate Plating

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-50[Chromate Plating] Chromate Plating

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

-12[Chromate Plating] Black Chromate

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

-12[Chromate Plating] Green Chromate

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

-14[Chromate Plating] Green Chromate

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

-12[Bright Chromate Plating] Bright Chromate Plating

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

-14[Bright Chromate Plating] Bright Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-15[Bright Chromate Plating] Bright Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-16[Bright Chromate Plating] Bright Chromate Plating

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-20[Bright Chromate Plating] Bright Chromate Plating

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-25[Bright Chromate Plating] Bright Chromate Plating

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

-40[Bright Chromate Plating] Bright Chromate Plating
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Pitch(mm) 1.25 Detailed Shape Small Diameter
Mounting Hole Shape No Basic Shape Hex Material SWCH Equivalent
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Washer Included
Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support