(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pan Head Screw with Spring and Small JIS, Flat Washer - Steel, M6/M8, Round Tip, Phillips【1,200-1,500 Pieces Per Package】

Pan Head Screw with Spring and Small JIS, Flat Washer - Steel, M6/M8, Round Tip, Phillips
  • Volume Discount

A spring and small flat washer are embedded in the pan head screw with a shape that prevents them from falling off.

Part Number
CSPPNR4-ST3W-M3-6
CSPPNR4-ST3W-M3-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

108

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Pitch(mm) 0.5 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material SWCH Equivalent
Surface Treatment Trivalent White Thread ridge Type Metric coarse Tip shape Round tip
Additional Shapes Washer Included Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support