(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Head Screw with Spring Washer- Steel, 7-Mark, M6, P-2【300-700 Pieces Per Package】

Hex  Head Screw with Spring Washer- Steel, 7-Mark, M6, P-2
  • Volume Discount

Strength classification 7T (minimum tensile load 70kgf / mm2) screw.

Part Number
HXN7T2-ST3B-M6-12
HXN7T2-ST3B-M6-15
HXN7T2-ST3B-M6-16
HXN7T2-ST3B-M6-20
HXN7T2-ST3B-M6-25
HXN7T2-ST3B-M6-30
HXN7T2-ST3W-M6-12
HXN7T2-ST3W-M6-15
HXN7T2-ST3W-M6-16
HXN7T2-ST3W-M6-20
HXN7T2-ST3W-M6-25
HXN7T2-ST3W-M6-30
HXN7T2-ST3W-M6-35
HXN7T2-STC-M6-15
HXN7T2-STC-M6-16
HXN7T2-STC-M6-20
HXN7T2-STC-M6-25
HXN7T2-STCB-M6-12
HXN7T2-STCB-M6-15
HXN7T2-STCB-M6-16
HXN7T2-STCB-M6-20
HXN7T2-STCB-M6-25
HXN7T2-STCB-M6-30
HXN7T2-STU-M6-12
HXN7T2-STU-M6-15
HXN7T2-STU-M6-16
HXN7T2-STU-M6-20
HXN7T2-STU-M6-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment

700 Pieces Per Package

1 Pack(s)Available

17 Days or more

1012[Trivalent Chromate] Trivalent Black

600 Pieces Per Package

1 Pack(s)Available

17 Days or more

1015[Trivalent Chromate] Trivalent Black

600 Pieces Per Package

1 Pack(s)Available

17 Days or more

1016[Trivalent Chromate] Trivalent Black

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

1020[Trivalent Chromate] Trivalent Black

450 Pieces Per Package

1 Pack(s)Available

17 Days or more

1025[Trivalent Chromate] Trivalent Black

350 Pieces Per Package

1 Pack(s)Available

17 Days or more

1030[Trivalent Chromate] Trivalent Black

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012[Trivalent Chromate] Trivalent White

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015[Trivalent Chromate] Trivalent White

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Trivalent Chromate] Trivalent White

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020[Trivalent Chromate] Trivalent White

450 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025[Trivalent Chromate] Trivalent White

350 Pieces Per Package

1 Pack(s)Available

17 Days or more

1030[Trivalent Chromate] Trivalent White

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Trivalent Chromate] Trivalent White

600 Pieces Per Package

1 Pack(s)Available

17 Days or more

-15[Chromate Plating] Chromate Plating

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

-16[Chromate Plating] Chromate Plating

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-20[Chromate Plating] Chromate Plating

450 Pieces Per Package

1 Pack(s)Available

17 Days or more

-25[Chromate Plating] Chromate Plating

700 Pieces Per Package

1 Pack(s)Available

17 Days or more

-12[Chromate Plating] Black Chromate

600 Pieces Per Package

1 Pack(s)Available

17 Days or more

-15[Chromate Plating] Black Chromate

600 Pieces Per Package

1 Pack(s)Available

17 Days or more

-16[Chromate Plating] Black Chromate

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

-20[Chromate Plating] Black Chromate

450 Pieces Per Package

1 Pack(s)Available

17 Days or more

-25[Chromate Plating] Black Chromate

350 Pieces Per Package

1 Pack(s)Available

17 Days or more

-30[Chromate Plating] Black Chromate

700 Pieces Per Package

1 Pack(s)Available

17 Days or more

-12[Bright Chromate Plating] Bright Chromate Plating

600 Pieces Per Package

1 Pack(s)Available

17 Days or more

-15[Bright Chromate Plating] Bright Chromate Plating

600 Pieces Per Package

1 Pack(s)Available

17 Days or more

-16[Bright Chromate Plating] Bright Chromate Plating

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

-20[Bright Chromate Plating] Bright Chromate Plating

450 Pieces Per Package

1 Pack(s)Available

17 Days or more

-25[Bright Chromate Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Pitch(mm) 1 Detailed Shape Standard
Mounting Hole Shape No Basic Shape Hex Material SWCH Equivalent
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Washer Included
Sales Unit Box/package Application High Strength Strength Class(Steel) 8.8

Additional Products in this Category

Tech Support