(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Nominal Thread (M)] 6
[Pitch (mm)] 1
[Detailed shape] Low round head
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SWCH
[Surface treatment] Bright Chromate
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Additional shapes] Standard
[Sales unit] Box/package
[Application] Standard
[Screw type] Fully Threaded
Part Number
Configured Part Number is shown.
Part Number |
---|
CSPLC3-STU-M6-12 |
CSPLC3-STU-M6-15 |
Part Number |
---|
Loading...
Nominal of Thread (M) | 6 | Pitch(mm) | 1 | Detailed Shape | Low Flat Head |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | SWCH Equivalent |
Surface Treatment | Bright Chromate Plating | Thread ridge Type | Metric coarse | Tip shape | Flat End |
Additional Shapes | Standard | Sales Unit | Box/package | Application | Standard |
Screw Type | Complete thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy