(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phillips Pan Head Screws with Through-Hole【1-200 Pieces Per Package】

Phillips Pan Head Screws with Through-Hole
  • Volume Discount

[Detailed Shape] Pan Head
[Mounting Hole Shape] Phillips
[Basic Shape] Standard (Round)
[Materials] Equivalent to SUS304
[Surface Treatment] None
[Thread Type] Metric Coarse
[Sales Unit] Individual (Available for Purchase as 1pc)
[Application] Standard
[Screw Type] Fully Threaded
[Detailed Shape] Pan Head
[Mounting Hole Shape] Phillips
[Basic Shape] Standard (Round)
[Materials] Equivalent to SUS304
[Surface Treatment] None
[Thread Type] Metric Coarse
[Sales Unit] Individual (Available for Purchase as 1pc)
[Application] Standard
[Screw type] Fully Threaded

Part Number
CSPPNK-SUS-M3-3
CSPPNK-SUS-M3-4
CSPPNK-SUS-M3-5
CSPPNK-SUS-M3-6
CSPPNK-SUS-M3-8
CSPPNK-SUS-M3-10
CSPPNK-SUS-M4-8
CSPPNK-SUS-M4-10
CSPPNK-SUS-M4-12
CSPPNK-SUS-M4-15
CSPPNK-SUS-M5-8
CSPPNK-SUS-M5-10
CSPPNK-SUS-M5-12
CSPPNK-SUS-M5-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
1 Piece(s)Available

Same day

Stock

10330.5
1 Piece(s)Available

8 Days or more

10340.5
1 Piece(s)Available

8 Days or more

10350.5
1 Piece(s)Available

Same day

Stock

10360.5
1 Piece(s)Available

Same day

Stock

10380.5
1 Piece(s)Available

8 Days or more

103100.5
1 Piece(s)Available

8 Days or more

10480.7
1 Piece(s)Available

8 Days or more

104100.7
1 Piece(s)Available

8 Days or more

104120.7
1 Piece(s)Available

8 Days or more

104150.7
1 Piece(s)Available

8 Days or more

10580.8
1 Piece(s)Available

8 Days or more

105100.8

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

105120.8
1 Piece(s)Available

8 Days or more

105200.8

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material 304 Stainless Steel Equivalent Surface Treatment No Thread ridge Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support