(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Head Cap Screws SVSS-MOS

Socket Head Cap Screws SVSS-MOS
  • Volume Discount

• The ventilation hole easily releases gas trapped in the screw holes of equipment and machines while supporting vacuum drawing in vacuum devices.
• The shot-blasted molybdenum disulfide particles enhance screw lubrication to prevent seizing.
• Unlike normal molybdenum disulfide lubrication, molybdenum disulfide shot does not use a bonding agent, meaning ingredients can be identified easily.

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

PDF

Part Number

Configured Part Number is shown.

SVSS-M8X35-MOS-VA

 
Part Number
SVSS-M8X35-MOS-VA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Length L (mm) 35 Pitch(mm) 1.25
Detailed Shape Standard Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment Molybdenum Disulfide Coating Thread ridge Type Metric coarse Sales Unit Low Quantity (can be purchased from one)
Application For Vacuum Systems / Use for Clean circumstance Screw Type Complete thread

Please check the type/dimensions/specifications of the part SVSS-M8X35-MOS-VA in the Socket Head Cap Screws SVSS-MOS series.

Additional Products in this Category

Tech Support